In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.
Pasternack’s impedance matching pads are equipped with BNC, F-type, N-type, and SMA connectors, ensuring compatibility with a wide range of systems. With an operating frequency of up to 3GHz, they deliver reliable performance for various applications.
Availability
Pasternack’s matching pads are in-stock and ready to ship with no minimum order quantities.
Wide Range of Connector Options
From 50ohm BNC to 75ohm F-type, these pads offer diverse gender configurations.
High-Frequency Performance
An operating frequency range of up to 3GHz for reliable performance in demanding applications.
Versatile Impedance Matching
Achieve precise impedance matching between 50ohm and 75ohm transmission lines.
Durable Construction
Constructed with high-quality materials for long-lasting performance and reliability.
Compact Design
Compact and lightweight design ensures easy integration into existing setups without adding bulk.
Easy Installation
Simple installation process for quick and hassle-free setup, minimizing downtime.
50 Ohm BNC Male to 75 Ohm F Female Matching Pad Operating from DC to 3 GHz
50 Ohm BNC Female to 75 Ohm F Male Matching Pad Operating from DC to 3 GHz
50 Ohm N Male to 75 Ohm F Male Matching Pad Operating from DC to 3 GHz
75 Ohm BNC Male to 50 Ohm BNC Female Matching Pad Operating from DC to 3 GHz